5706484

5706484
5706484

Ball Spline, Inner Race Only, Rolled Thread, 2.500 in Spline Nominal Diameter, Steel, 72 in Long

Lead Time:  Contact Factory  
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Inner race only, No outer race
  • Offers high speed, anti-friction linear motion under high torsional loads
  • Inner race must be machined to fit into end support bearings. Inner race can be ordered with ends machined, assembled with outer race and/or support bearings. Please submit a drawing or description for a quotation.
  • Hardness — minimum of RC 56 in ball race

Dimensions

DimensionValue
[d2] Root Diameter2.1 in
[d3] Bearing Journal Diameter, Recommended50 mm
Ball Bearing Diameter0.375 in
Length72 in 
Spline Nominal Diameter2.5 in

Specifications

SpecificationsValue
MaterialSteel 
Rolled/Ground/WhirledRolled Thread 
Spline_Grooves
Temperature Max300 °F
Weight168.5 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?