3 S TU CTL 174.000


Looking for a configuration you don't see here? Contact Us


3 S TU CTL 174.000
60 Case Inch

60 Case , 3 in Diameter, A Type, 52100 Tubular58 Rockwell C Min.

Lead Time:  5 Days*
Custom Length:

Min: 1.0 in  Max: 174.0 in  Tolerance +/- 0.0625 in

Special Machining

A custom length (to the left) is required.


  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 3.0000
[ToleranceValues] 2.9983/2.9974 in

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 52100 Alloy
Surface Finish 8 Ra microinch Max
Tolerance Class Class S
Hardness 58 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Option Tubular (TU) Tubular
Length 4,419.600 mm / 174.000 in
Diameter 76 mm / 3.000 in
Weight 193.488 lb
Case Depth, Minimum 2.540 mm / 0.100 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: