- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2DA - Dual Shaft Rail
- 2DA12K0AL
2DA12K0AL
Can't find what you're looking for? Go to the Product Selector
2DA12K0AL
Linear Guide, 2DA, Dual Shaft, Continuously supported, DSRA, Horizontal carriage, 0.75 in, One Dual Guide
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Narrow or Wide Carriage
-
Pre-Aligned and preassembled for immediate use
-
Designed for medium to heavy loads
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[B] | 2.62 in |
[B1] | 5.87 in |
[B2] | 4 in |
[C] | 1.31 in |
[C1] | 1.62 in |
[F] | 1/4-20 |
[G] | 5/16 Bolt |
[G] | 0.34 in |
[H] | 2.562 in |
[H1] | 1.125 in |
[H2] | 2.44 in |
[H6] | 0.5 in |
[L1] | 1.88 in |
[M] | 4.5 in |
[M1] | 0.75 in |
[N] | 0.25 in |
[N1] | 4 in |
[R] | 0.688 in |
[T] | 6 in |
[T1] | 4.5 in |
[X] Dim | 6 in |
[Y] Dim | 3 in |
[Z] | 1 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Dual Shaft |
Support | Continuously supported |