2 L RLL - Product Obsolete

Product 2 L RLL is now an obsolete item.

2 L RLL
2 L RLL

Shaft, 60 Case, 1.9987 / 1.9994 in Diameter, Class L, Steel, 60 Rockwell C Min., Random Length Long, 202 in Long , Obsolete


  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2 in
Actual Diameter1.9987 / 1.9994 in 
Length202 in  

Specifications

SpecificationsValue
Case Depth, Minimum0.100 in
ClassClass L 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486521037 
Weight179.8 lb

Get Quote

*Please fill out the information below so we can best assist you: