190-9576 - Product Superseded

Product 190-9576 is now a superseded item. We suggest replacing with item SRT6540. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

190-9576
Ball Screw

Ball Screw, 0.375 in X 0.125 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 1.0 in  Max: 48.0 in  To the nearest .001 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 9.65 mm (0.380 in)
D2 7.95 mm (0.313 in)
D3 1.00 mm (0.039 in)

Specifications

Specification Value
Diameter 0.375 in
Root Diameter 7.874 mm (0.310 in)
Lead 0.125 in
Threaded Screw Length 48.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Stainless Steel
End Journal Bearing Size 1 mm
Thread Type Rolled
Total Weight 0.30 lbs/ft

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?