190-9565 - Product Obsolete

Product 190-9565 is now an obsolete item. Contact us with any further questions.

No similar replacement. Customer must redesign to fit another product.

190-9565
Ball Screw

Ball Screw, 1.150 in X 0.200 in, Thread Direction: Left Hand, ±0.004 in/ft, Number Of Starts: 1

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 28.70 mm (1.130 in)
D2 25.53 mm (1.005 in)
D3 25.00 mm (0.984 in)

Specifications

Specification Value
Diameter 1.150 in
Root Diameter 25.908 mm (1.020 in)
Lead 0.200 in
Threaded Screw Length 144.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 25 mm
Thread Type Rolled
Total Weight 0.27 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?