190-9010 - Product Obsolete

Product 190-9010 is now an obsolete item. Contact us with any further questions.

Chrome plating of standard product available as alternative option.

190-9010
Ball Screw

Ball Screw, 0.500 in X 0.500 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 2

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 12.95 mm (0.510 in)
D2 10.29 mm (0.405 in)
D3 10.00 mm (0.394 in)

Specifications

Specification Value
Diameter 0.500 in
Root Diameter 10.414 mm (0.410 in)
Lead 0.500 in
Threaded Screw Length 72.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 2
Material Stainless Steel
End Journal Bearing Size 10 mm
Thread Type Rolled
Total Weight 0.70 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?